13.33.159 smartpower_init_set_othersets_options

Initializes the frequency and probability of all other sets.

smartpower_init_set_othersets_options [-freq "decimal value [ unit { Hz | KHz | MHz } ]"]

[-proba "decimal value"]

[-with "vectorless | default"]

[-input_freq "decimal value [ unit { Hz | KHz | MHz } ]"]

[-input_proba "decimal value"]

Arguments

-freq "decimal value [unit {Hz | KHz| MHz}"

Specifies the default frequency and units.

-proba {decimal value}

Specifies the default probability.

-with "vectorless | default"

Specifies vectorless or default analysis.

-input_freq "decimal value [unit {Hz | KHz| MHz}"

Specifies the input frequency and units.

-input_proba {decimal value}

Specifies the input probability.