13.33.124 remove_max_delay
remove_max_delay [-from from_list] [-to to_list] [-through through_list] remove_max_delay -id constraint_ID
Removes a maximum delay constraint from the current timing scenario by specifying either its exact arguments or its ID.
Arguments
-from from_list
Specifies a list of timing path starting points. A valid timing starting point is a clock, a primary input, an inout port, or a clock pin of a sequential cell.
-through through_list
Specifies a list of pins, ports, cells, or nets through which the disabled paths must pass.
-to to_list
Specifies a list of timing path ending points. A valid timing ending point is a clock, a primary output, an inout port, or a data pin of a sequential cell.
-id constraint_ID
Specifies the ID of the maximum delay constraint to remove from the current scenario. You must specify either the exact maximum delay arguments to remove or the constraint ID that refers to the maximum delay constraint to remove.