13.33.169 smartpower_remove_pin_probability
smartpower_remove_pin_probability –pin_name {pin_name}
Removes the probability value associated with a specific pin. This pin will have a default probability based on the domain set it belongs to.
Arguments
-pin_name {pin_name}
Specifies the name of the pin with the probability to remove. This pin must be the direct driver of an enable pin.