13.33.160 smartpower_init_set_primaryinputs_options

Initializes the frequency and probability of all primary inputs.

smartpower_init_set_primaryinputs_options -freq {value} -proba {value}

Arguments

-freq {value}

Specifies the user input frequency (in Hz, KHz, or MHz) or the toggle rate (in %). If the unit is not provided and toggle rate is active, the value is handled as a toggle rate; if toggle rate is not active, the value is handled as a frequency.

-proba {value}

Specifies the user input probability in %.