13.33.32 rollback_constraints_from_adb
You can enter pin constraints from Project Manager by either using the text editor to add them to a PDC file or by using the I/O Attribute Editor.
Once you have imported I/O constraint files into Designer, you can modify the constraints with the MultiView Navigator. After modifying the constraints, you can import them back into Project Manager to replace the existing constraints.
rollback_constraints_from_adb -adb filename -output output_filename
When you use the Rollback Constraints feature, Project Manager opens the ADB file, exports the PDC file, and then replaces it with the specified PDC file.
Arguments
-adb filename
Specifies the filename of the ADB file from which you want to rollback constraints.
-output output_filename
Name of the output constraints file.