13.33.156 smartpower_init_set_combinational_options
Initializes the frequency and probability of all combinational outputs.
smartpower_init_set_combinational_options -freq {value} -proba {value}
Arguments
-freq {value}
Specifies the user input frequency (in Hz, KHz, or MHz) or the toggle rate (in %). If the unit is not provided and toggle rate is active, the value is handled as a toggle rate; if toggle rate is not active, the value is handled as a frequency.
-proba {value}
Specifies the user input probability in %.