13.33.75 get_design_filename

Retrieves the full qualified path of the design file. The result will be an empty string if the design has not been saved to disk. This command is equivalent to the command “get_design_info DESIGN_PATH.” This command predates get_design_info and is supported for backward-compatibility.

get_design_filename