13.33.166 smartpower_remove_pin_enable_rate

This command was obsoleted in SmartPower v8.5. Update your script to use smartpower_remove_pin_probability to remove the pin probability.

Note: The information below is obsolete and should only be used as reference when executing previously-created scripts. Update your scripts to use smartpower_remove_pin_probability.

Removes the probability value associated with a specific pin. This pin will have a default probability based on the domain set it belongs to.

smartpower_remove_pin_enable_rate –pin_name {pin_name}

Arguments

-pin_name {pin_name}

Specifies the name of the pin with the probability to remove. This pin must be the direct driver of an enable pin.