13.33.135 set_defvar
set_defvar variable value
The set_defvar command sets an internal variable in the Designer system. You must specify at least one argument for this command.
Arguments
Variable must be a valid Designer internal variable and could be accompanied by an optional value. If the value is provided, the variable is set the value. If the value is null the variable is reset.