13.33.54 add_probe
Adds a probe to an internal net in your design, using the original name from the optimized netlist in your design. Also, this command must be used in conjunction with the generate_probes command to generate a probed ADB file (see example below).
You must complete layout before you use this command.
add_probe –net <net_name> [-pin <pin_name>] [-port <port_name>] [-assign_to_used_pin
<TRUE|FALSE>]