13.33.197 timer_add_pass

Adds a pin to the list of pins that the path must be shown passing through in the timing analysis tool.

timer_add_pass -pin pin_name

Arguments

-pin pin_name

Specifies the name of the pin to be included for displaying the timing path through it.