13.33.41 set_actel_lib_options

The set_actel_lib_options command sets your simulation library to default, or to another library (when you specify a path.

set_actel_lib_options -use_default_sim_path value -sim_path {path}

Arguments

-use_default_sim_path value

Possible values are:
Table 13-41. Values
ValueDescription

TRUE

Uses the default simulation library.

FALSE

Disables the default simulation library; enables you to specify a different simulation library with the -sim_path {path} option.

-sim_path {path}

Specifies the path to your simulation library.