13.33.137.2 Example
Example 1: Sets up the design and checks if there are any errors
set_design -name "test" -family "Axcelerator" -path {.} set desName “test
set famName “ACT3”
set path {d:/examples/test}
if { [catch { set_design -name $desName -family $famName -path $path }] { Puts “Failed setup design”
# Handle Failure
} else {
}
puts “Design setup successful” # Proceed to Import source files