13.33.196.3 Examples

The following example adds a clock exception from the pin reg_q_a_10_/U0:CLK with respect to the clock clk.

timer_add_clock_exception -clock {clk} -pin {reg_q_a_10_/U0:CLK} -dir {from}

The following example adds a clock exception to the pin reg_q_a_10_/U0:E with respect to the clock clk.

timer_add_clock_exception -clock {clk} -pin {reg_q_a_10_/U0:E} -dir {to}