13.33.147.4 Examples
The following example adds a clock pin to an existing Clock domain:
smartpower_add_pin_in_domain -pin_name { XCMP3/U0/U1:Y } -pin_type {clock} –domain_name
{clk1} -domain_type {clock}
The following example adds a data pin to an existing Set domain:
smartpower_add_pin_in_domain -pin_name {XCMP3/U0/U1:Y} -pin_type {data} -domain_name
{myset} -domain_type {set}