13.33.220.1.5 ViewDraw

Generate HDL netlist after a Save&Check in ViewDraw - Useful if you wish to eliminate the manual step of generating your HDL netlist after a Save&Check.

Update viewdraw.ini automatically - May be useful if the Project Manager does not create a valid viewdraw.ini file. Click the checkbox to enable.

File Detection - Detect new files on disk automatically enables the Project Manager to see new files when you add them to your project. If you deselect this option, you must add the new files manually.

Core generation - Generate resource report creates and saves the core resource report after you generate a core. FlashPro options - Input programming file for FlashPro sets your input programming file. PDB files enable you to configure the security settings in FlashROM and Flash Memory from FlashPro.

Configure the flow for module <module_name>

You can also choose to enable or disable synthesis if you are using a structural implementation. Synthesis is required for RTL modules and cannot be disabled.

To view this dialog box, click Configure Flow in the Project Manager Project Flow window.