13.33.127.2 Description
Removes an output delay from the specified clocks and port in the current scenario. If the clocks and port names do not match an output delay constraint in the current scenario, or if the specified ID does not refer to an output delay constraint, this command fails.
Do not specify both the clock and port names and the constraint ID.