13.33.59.1 Arguments
-name file_name
Use a valid file name with this option. You can attach the file extension .sdf to the File_Name, otherwise the tool will append .sdf for you.
-format format_type
Only SDF format is available for back annotation
-language language
Value | Description |
|---|---|
VHDL93 | For VHDL-93 style naming in SDF |
VERILOG | For Verilog style naming in SDF |
-dir directory_name
Specify the directory in which all the files will be extracted.
-netlist
Forces a netlist to be written. The netlist will be either in Verilog or VHDL.
-pin
Designer exports the pin file with this option. The .pin file extension is appended to the design name to create the pin file.