13.33.69.2.1 Arguments
-format file_type
Specifies the file format of the file to export. You can export one of the following types of files: edif, afm, dio, fus, log, sdf, adl, afl, cob, crt, dcf, design_script, loc, pin, session_script, stf, tcl, verilog, vhdl, crt, dcf, stp, pdc, stamp, gcf, prb, or sdc.
-edif_flavor (value)
The acceptable values for this argument are generic, viewlogic, mgc, orcad, or workview.
-signature value
Optional for afm, dio, and fus file types.
-diagnostic
Optional for Log files. Specifies that you want detailed messages exported to a Log file.
-prelayout
Optional for .sdf files.
-axprg_set_algo {programming algorithm}
Sets the programming algorithm for your RTAX250S, RTAX1000S, or RTAX2000S device. Options are described in the table below.
Value | Description |
|---|---|
OPA | Original programming algorithm; generates the OPA AFM file for your device. |
UMA | UMC modified algorithm; generates the UMC AFM file for your device |
{filename}
Specifies the path and name of the file you are exporting.