13.33.207.3 Exceptions

  • For the IGLOO, ProASIC3, SmartFusion, Fusion, ProASICPLUS, ProASIC, Axcelerator, eX, and SX-A families, Actel recommends the following flow:
    1. Open SmartTime > Set False Path Constraint dialog box.
      1. Look for the pin name in the Through: list (Note: You must not have any entry selected in the From or To lists).
    2. Delete this pin.