13.33.224.2 Remove File
Select a file you have added in the New Project Files list and click Remove Files to delete it.
To add a file:
- Select the file type in New Project Files.
- Click Add File.
- Select the file to add and click Add. The file appears in New Project Files.
- Continue adding files for your new project. When done, click Next. Drag files to re-order them in the New Project Files hierarchy.
- Click Next.
To access this dialog, from the Project menu, choose New Project and follow the instructions in the New Project Wizard.