13.33.235.4 Project Manager View Menu

Table 13-55. Project Manager View Menu
CommandSub-menuShortcutFunction
Toolbars >Status Bar—Shows/hides status bar in Project Manager
Standard—Shows/hides standard toolbar in Project Manager

Designer Views

—

Shows/hides Designer views toolbar in Project Manager

Canvas

—

Available only when using SmartDesign; shows/hides the Canvas toolbar in Project Manager

Top Symbol

—

Available only when using SmartDesign; shows/hides the top symbol toolbar in Project Manager

Rotate

—

Available only when using SmartDesign; shows/hides the Rotate toolbar in Project Manager

Align

—

Available only when using SmartDesign; shows/hides the Align toolbar in Project Manager

Shape

—

Available only when using SmartDesign; shows/hides the Shape toolbar in Project Manager

Zoom

—

Available only when using SmartDesign; shows/hides Zoom toolbar in Project Manager

Schematic

—

Available only when using SmartDesign; shows/hides Schematic toolbar in Project Manager

SmartDesign Tools

—

Available only when using SmartDesign; shows/hides SmartDesign Tools toolbar in Project Manager

Design Explorer

—

Shows/hides Design Explorer window in Project Manager

Catalog

—

Shows/hides Catalog window in Project Manager

Information Window

—

Shows/hides Information Window in Project Manager

Find Window

—

Shows/hides Find window in Project Manager

Log Window

—

Shows/hides Log window in Project Manager

Configure Information Window

—

Enables you to show/hide elements in the Information Window, such as lists of new features, or properties of your current project.

Project Flow Window

——

Shows/hides the Project Flow window in the Project Manager

Bring Project Flow Window to the front

—

F2

Moves Project Flow window to the front of display; useful if you have several windows open simultaneously.

Refresh Design Hierarchy

—

CTRL + R

Updates the Hierarchy tab in the Design Explorer window. Useful if you add files to the project and Project Manager does not show them in the Hierarchy.

Reset Window Layout

——

Returns Project Manager window layout to default.

Maximize Work Area

—

CTRL+W

Hides the Catalog, Log Window, and Design Explorer windows (if open) and expands the selected tab in the Project Flow or SmartDesign work area.

Zoom >

Zoom In

CTRL + +

Zooms into the view in the Project Manager (if enabled)

Zoom Out

CTRL + -

Zooms out of the view in the Project Manager (if enabled)

Zoom Region

CTRL

+W

Zooms into a region of the view in the Project Manager (if enabled); click and drag to select a region.

Zoom Fit

CTRL + 0

Fits the view into the Project Manager (if enabled)

Pan

—

Scrolls the view in the Project Manager (if enabled)