13.33.54.4 Example
The example below adds a probe to the net Count8_0/INV_0_Y on pin 7 and uses the port name PROBE_1, then generates the probe ADB file named test1.adb.
Note that generate_probes is a separate Tcl command.
add_probe -net Count8_0/INV_0_Y -assign_to_used_pin {FALSE} -pin {7} -port {PROBE_1}
generate_probes –save test1.adb