13.33.144.3 Examples
The following example sets an output delay of 1.2ns for port OUT1 relative to the rising edge of CLK1:
set_output_delay 1.2 -clock [get_clocks CLK1] [get_ports OUT1]
The following example sets a different maximum and minimum output delay for port OUT1 relative to the falling edge of CLK2:
set_output_delay 1.0 -clock_fall -clock CLK2 –min {OUT1} set_output_delay 1.4 -clock_fall -clock CLK2 –max {OUT1}