13.33.85.1 Arguments
-timing_weight value
The timing weight for the placement. Values range from 1 to 4 in whole integers. The lower numbers give less weight to timing in the placement. Timing weight 4 is the same as timing driven placement using the option – timing_driven.
-placer_seed value
An integer value that you can set to change the initial random seed number for the placement.
-show_placer_seed
Causes Layout to display the initial random seed number used for the placement.
Exceptions: None