13.33.57.1 Arguments

-clock clock_name

Specifies the name of the clock domain to which the registers belong. If no clock is specified, all registers in the design will be targeted.

-async_pins

Lists all register pins that are async pins for the specified clock (or all registers asynchronous pins in the design).

-output_pins

Lists all register pins that are output pins for the specified clock (or all registers output pins in the design).

-data_pins

Lists all register pins that are data pins for the specified clock (or all registers data pins in the design).

-clock_pins

Lists all register pins that are data pins for the specified clock (or all registers clock pins in the design).