13.33.231.1 Stimulus files in the project
Lists all the stimulus files in your current Libero IDE project. In most cases you will only have one testbench associated with your block. However, if you want simultaneous association of multiple testbench files for one simulation session, as in the case of PCI cores, add multiple files to the Associated Files list box.