13.33.143.2 Description
Setting multiple cycle paths constraint overrides the single cycle timing relationships between sequential elements by specifying the number of cycles that the data path must have for setup or hold checks. If you change the multiplier, it affects both the setup and hold checks.
False path information always takes precedence over multiple cycle path information. A specific maximum delay constraint overrides a general multiple cycle path constraint.
If you specify more than one object within one -through option, the path passes through any of the objects. You must specify at least one of the –from, -to, or –through arguments for this constraint to be valid.