13.33.198.4 Examples
The following example adds a stop to the pin "a<2>":
timer_add_stop -pin {a<2>}
The following example adds a stop to a clock and the clear pin "reg_q_a_0_:CLR":
timer_add_stop -pin {reg_q_a_0_:CLK} timer_add_stop -pin {reg_q_a_0_:CLR}