13.33.198.2 Description
Without stop points, you see all paths from pad to pad in the design. If you do not want to see the paths going through register clock pins, you can specify these as stop points. The path going through the specified pins will not be displayed.