Used to adjust the delay of the
data relative to the nominal delay that is matched to the delay of the data strobes through
the client DLL and clock tree. DQDLY0 controls the delay of data bit [0], DQDLY1 controls
data bit [1].
Value
Description
0
Nominal
delay
1
Nominal delay + 1
step
2
Nominal delay + 2 steps
3
Nominal delay + 3 steps
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.