Valid values are as follows. All
other settings are reserved and must not be used.
Value
Description
If nWRE (MR2 [4]) =
0:
1
nWR=3
4
nWR=6
6
nWR=8
7
nWR=9
If nWRE (MR2[4]) =
1:
0
nWR=10
1
nWR=11
2
nWR=12
Bits 2:0 – BL[2:0] Burst Length
Determines the maximum number of
column locations that can be accessed during a given read or write command. Valid values
are: 011 = 8 All other settings are reserved and must not be used.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.