18.4.30 DDR3PHY ODT Configuration Register

Name: DDR3PHY_ODTCR
Offset: 0x50
Reset: 0x00010000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
        WRODT0 
Access R/W 
Reset 1 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        RDODT0 
Access R/W 
Reset 0 

Bit 16 – WRODT0 Write ODT

Specifies whether ODT must be enabled (‘1’) or disabled (‘0’).

Bit 0 – RDODT0 Read ODT

Specifies whether ODT must be enabled (‘1’) or disabled (‘0’).
Note: RODT0 is applicable to DDR2 only.