Bits 30:28 – BMBANK[2:0] BIST Maximum Bank Address
Specifies the maximum SDRAM bank
address to be used during BIST before the address increments to the next
rank.
Bits 27:12 – BMROW[15:0] BIST Maximum Row Address
Specifies the maximum SDRAM row
address to be used during BIST before the address increments to the next
bank.
Bits 11:0 – BMCOL[11:0] BIST Maximum Column Address
Specifies the maximum SDRAM column
address to be used during BIST before the address increments to the next
row.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.