18.4.31 DDR3PHY Data Training Address Register
Name: | DDR3PHY_DTAR |
Offset: | 0x54 |
Reset: | 0x00000000 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| DTMPR | DTBANK[2:0] | DTROW[15:12] | |
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| DTROW[11:4] | |
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| DTROW[3:0] | DTCOL[11:8] | |
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DTCOL[7:0] | |
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 31 – DTMPR Data Training Using MPR (DDR3 Only)
If set, specifies that data
training must use the DDR3 Multi-Purpose register
(MPR) register. Otherwise data training is
performed by first writing to some locations in
the SDRAM and then reading them
back.
Bits 30:28 – DTBANK[2:0] Data Training Bank Address
Selects the SDRAM bank address to be used during data training.
Bits 27:12 – DTROW[15:0] Data Training Row Address
Selects the SDRAM row address to be used during data training.
Bits 11:0 – DTCOL[11:0] Data Training Column Address
Selects the SDRAM column address to be used during data training. The lower four bits of this address must always be “0000”.