These are JEDEC reserved bits
and are recommended by JEDEC to be programmed to ‘0’.
Bits 3:0 – DS[3:0] Drive Strength
Valid values are as follows. All
other settings are reserved and must not be used.
Value
Description
0
Reserved
1
34.3-ohm typical
2
40-ohm
typical
3
48-ohm
typical
4
60-ohm
typical
5
Reserved
6
80-ohm typical
7
120-ohm typical
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.