18.4.54 DDR3PHY BIST Bit Error 1
Register
Name: | DDR3PHY_BISTBER1 |
Offset: | 0x130 |
Reset: | 0x00000000 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| | | | | | | ODTBER[1:0] | |
Access | | | | | | | R/W | R/W | |
Reset | | | | | | | 0 | 0 | |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| | | | | | | CSBER[1:0] | |
Access | | | | | | | R/W | R/W | |
Reset | | | | | | | 0 | 0 | |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| | | | | | | CKEBER[1:0] | |
Access | | | | | | | R/W | R/W | |
Reset | | | | | | | 0 | 0 | |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| WEBER[1:0] | BABER[5:0] | |
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 25:24 – ODTBER[1:0] DDR_ODT Bit Error
Bit
error count on DDR_ODT.
Bits 17:16 – CSBER[1:0] DDR_CSN Bit Error
Bit
error count on DDR_CSN.
Bits 9:8 – CKEBER[1:0] DDR_CKE Bit Error
Bit
error count on DDR_CKE.
Bits 7:6 – WEBER[1:0] DDR_WEN Bit Error
Bit
error count on DDR_WEN.
Bits 5:0 – BABER[5:0] Bank Address Bit Error
Each
group of two bits indicates the bit error count on each DDR_BA[2:0]. BABER[1:0] is the error
count for DDR_BA[0], BABER[3:2] for DDR_BA[1], and so on.