18.4.18 DDR3PHY Mode Register 1 (MR1) (DDR3 Mode)
Name: | DDR3PHY_MR1_DDR3 |
Offset: | 0x44 |
Reset: | 0x00000000 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
QOFF | TDQS | RTT2 | |||||||
Access | R/W | R/W | R/W | ||||||
Reset | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
LEVEL | RTT1 | DIC1 | AL[1:0] | RTT0 | DIC0 | DE | |||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 12 – QOFF Output Enable/Disable
Bit 11 – TDQS Termination Data Strobe
Bit 9 – RTT2 On-Die Termination
Value | Description |
---|---|
0 | ODT disabled |
1 | RZQ/4 |
2 | RZQ/2 |
3 | RZQ/6 |
4 | RZQ/12 |
5 | RZQ/8 |
Bit 7 – LEVEL Write Leveling Enable
Bit 6 – RTT1 On-Die Termination
Bit 5 – DIC1 Output Driver Impedance Control
Value | Description |
---|---|
0 | RZQ/6 |
1 | RZQ/7 |
2 | Reserved |
3 | Reserved |
Bits 4:3 – AL[1:0] Posted CAS Additive Latency
Value | Description |
---|---|
0 | 0 (AL disabled) |
1 | CL - 1 |
2 | CL - 2 |
3 | Reserved |
Bit 2 – RTT0 On-Die Termination
Bit 1 – DIC0 Output Driver Impedance Control
Bit 0 – DE DLL Enable/Disable
Value | Description |
---|---|
0 | Enable the DLL |
1 | Disable the DLL |