Valid values are as follows. All
other settings are reserved and must not be used.
Value
Description
0
reserved
1
3 cycles
2
4 cycles
3
5 cycles
4
6 cycles
5
7 cycles
6
8 cycles
Bit 4 – WC Wrap Control
Value
Description
0
Wrap
1
No
wrap
Bit 3 – BT Burst Type
Indicates whether a burst is
sequential or interleaved.
Value
Description
0
Sequential
burst
1
Interleaved
burst
Bits 2:0 – BL[2:0] Burst Length
Determines the maximum number of
column locations that can be accessed during a given read or write command. Valid values are
as follows. All other settings are reserved and must not be used.
Value
Description
2
4
3
8
4
16
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.