18.4.36 DDR3PHY DCU Run Register
Name: | DDR3PHY_DCURR |
Offset: | 0xC8 |
Reset: | 0x00000000 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
XCEN | RCEN | SCOF | SONF | NFAIL[7:4] | |||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
NFAIL[3:0] | EADDR[3:0] | ||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SADDR[3:0] | DINST[3:0] | ||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 23 – XCEN Expected Compare Enable
Bit 22 – RCEN Read Capture Enable
Bit 21 – SCOF Stop Capture On Full
Bit 20 – SONF Stop On Nth Fail
Bits 19:12 – NFAIL[7:0] Number of Failures
Bits 11:8 – EADDR[3:0] End Address
Bits 7:4 – SADDR[3:0] Start Address
Bits 3:0 – DINST[3:0] DCU Instruction
Value | Description |
---|---|
0 | NOP: No operation |
1 | Run: Triggers the execution of commands in the command cache |
2 | Stop: Stops the execution of commands in the command cache. |
3 | Stop Loop: Stops the execution of an infinite loop in the command cache. |
4 | Reset: Resets all DCU run time registers |
5–7 | Reserved |