18.4.9 DDR3PHY AC I/O Configuration Register

Name: DDR3PHY_ACIOCR
Offset: 0x24
Reset: 0x30400812
Property: Read/Write

Bit 3130292827262524 
   RSTIOMRSTPDRRSTPDDRSTODT   
Access R/WR/WR/WR/W 
Reset 1100 
Bit 2322212019181716 
  RANKPDR   CSPDD   
Access R/WR/W 
Reset 10 
Bit 15141312111098 
  RANKODT  CKPDR  CKPDD 
Access R/WR/WR/W 
Reset 010 
Bit 76543210 
   CKODTACPDRACPDDACODTACOEACIOM 
Access R/WR/WR/WR/WR/WR/W 
Reset 010010 

Bit 29 – RSTIOM SDRAM Reset I/O Mode

Must be written to '0'.

Bit 28 – RSTPDR SDRAM Reset Power-Down Receiver

When set, powers down the input receiver on the I/O for DDR_RESETN.

Bit 27 – RSTPDD SDRAM Reset Power-Down Driver

When set, powers down the output driver on the I/O for DDR_RESETN.

Bit 26 – RSTODT SDRAM Reset On-Die Termination

When set, enables the on-die termination on the I/O for DDR_RESETN.

Bit 22 – RANKPDR Rank Power-Down Receiver

When set, powers down the input receiver on the I/O DDR_CKE, DDR_ODT, and DDR_CSN pins.

Bit 18 – CSPDD DDR_CSN Power Down Driver

When set, powers down the output driver on the I/O for DDR_CSN pins. DDR_CKE and DDR_ODT driver power-down is controlled by DDR3PHY_DSGCR.

Bit 14 – RANKODT Rank On-Die Termination

When set, enables the on-die termination on the I/O for DDR_CKE, DDR_ODT, and DDR_CSN pins.

Bit 11 – CKPDR DDR_CLK Power Down Receiver

When set, powers down the input receiver on the I/O for DDR_CLK.

Bit 8 – CKPDD DDR_CLK Power Down Driver

When set, powers down the output driver on the I/O for DDR_CLK.

Bit 5 – CKODT DDR_CLK On-Die Termination

When set, enables the on-die termination on the I/O for DDR_CLK.

Bit 4 – ACPDR AC Power-Down Receiver

When set, powers down the input receiver on the I/O for DDR_RASN, DDR_CASN, DDR_WEN, DDR_BA[2:0], and DDR_A[15:0] pins.

Bit 3 – ACPDD AC Power-Down Driver

When set, powers down the output driver on the I/O for DDR_RASN, DDR_CASN, DDR_WEN, DDR_BA[2:0], and DDR_A[15:0] pins.

Bit 2 – ACODT Address/Command On-Die Termination

When set, enables the on-die termination on the I/O for DDR_RASN, DDR_CASN, DDR_WEN, DDR_BA[2:0], and DDR_A[15:0] pins.

Bit 1 – ACOE Address/Command Output Enable

When set, enables the output driver on the I/O for all address and command pins.

Bit 0 – ACIOM Address/Command I/O Mode

Must be written to '0'.