18.4.34 DDR3PHY DCU Address Register
Name: | DDR3PHY_DCUAR |
Offset: | 0xC0 |
Reset: | 0x00000000 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
ATYPE | INCA | CSEL[1:0] | |||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CSADDR[3:0] | CWADDR[3:0] | ||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 11 – ATYPE Access Type
Value | Description |
---|---|
0 | Write access |
1 | Read access |
Bit 10 – INCA Increment Address
Bits 9:8 – CSEL[1:0] Cache Select
Value | Description |
---|---|
0 | Command cache |
1 | Expected data cache |
2 | Read data cache |
3 | Reserved |