18.4.23 DDR3PHY Mode Register 2 (MR2/EMR2) (DDR2 Mode)
Name: | DDR3PHY_MR2_DDR2 |
Offset: | 0x48 |
Reset: | 0x00000000 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
RSVD[4:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SRF | DCC | PASR[2:0] | |||||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 | 0 | 0 |
Bits 15:11 – RSVD[4:0] Reserved
Bit 7 – SRF Self-Refresh Rate
Bit 3 – DCC Duty Cycle Corrector
Bits 2:0 – PASR[2:0] Partial Array Self-Refresh
Value | Description |
---|---|
Valid settings for 4 banks: | |
0 | Full array |
1 | Half array (DDR_BA[1:0] = 00 & 01) |
2 | Quarter array (DDR_BA[1:0] = 00) |
3 | Not defined |
4 | 3/4 array (DDR_BA[1:0] = 01, 10, & 11) |
5 | Half array (DDR_BA[1:0] = 10 & 11) |
6 | Quarter array (DDR_BA[1:0] = 11) |
7 | Not defined |
Valid settings for 8 banks: | |
0 | Full array |
1 | Half array (DDR_BA[2:0] = 000, 001, 010 & 011) |
2 | Quarter array (DDR_BA[2:0] = 000, 001) |
3 | 1/8 array (DDR_BA[2:0] = 000) |
4 | 3/4 array (DDR_BA[2:0] = 010, 011, 100, 101, 110 & 111) |
5 | Half array (DDR_BA[2:0] = 100, 101, 110 & 111) |
6 | Quarter array (DDR_BA[2:0] = 110 & 111) |
7 | 1/8 array (DDR_BA[2:0] 111) |