Indicates the value of the loop count. This is useful when the program has stooped because of failures to assess how many reads were executed before first fail.
Bits 23:16 – FLCND[7:0] Fail Count
Number of read words that have failed.
Bits 15:0 – RDCNT[15:0] Read Count
Number of read words returned from the SDRAM.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.