18.4.19 DDR3PHY Mode Register 1 (MR1) (DDR2 Mode)
Name: | DDR3PHY_MR1_DDR2 |
Offset: | 0x44 |
Reset: | 0x00000000 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
QOFF | RDQS | DQS | OCD[2:1] | ||||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
OCD[0] | RTT1 | AL[2:0] | RTT0 | DIC | DE | ||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 12 – QOFF Output Enable/Disable
Bit 11 – RDQS RDQS Enable/Disable
Bit 10 – DQS DDR_DQSN Enable/Disable
Bits 9:7 – OCD[2:0] Off-Chip Driver (OCD) Impedance Calibration
Value | Description |
---|---|
0 | OCD calibration mode exit |
1 | Drive (1) pull-up |
2 | Drive (0) pull-down |
4 | OCD enter adjust mode |
7 | OCD calibration default |
Bit 6 – RTT1 On-Die Termination
RTT1–RTT0: Valid values are as follows.
Value | Description |
---|---|
0 | ODT disabled |
1 | 75 Ω |
2 | 150 Ω |
3 | 50 Ω (some vendors) |
Bits 5:3 – AL[2:0] Posted CAS Additive Latency
Value | Description |
---|---|
0 | 0 |
1 | 1 |
2 | 2 |
3 | 3 |
4 | 4 |
5 | 5 |
Bit 2 – RTT0 On-Die Termination
Bit 1 – DIC Output Driver Impedance Control
Value | Description |
---|---|
0 | Full strength |
1 | Reduced strength |
Bit 0 – DE DLL Enable/Disable
Value | Description |
---|---|
0 | Enable the DLL |
1 | Disable the DLL |