18.4.29 DDR3PHY Mode Register 3 (MR3) (LPDDR3 Mode)
Name: | DDR3PHY_MR3_LPDDR3 |
Offset: | 0x4C |
Reset: | 0x00000000 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
RSVD[3:0] | PDCTL[1:0] | DQODT[1:0] | |||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 7:4 – RSVD[3:0] Reserved
Bits 3:2 – PDCTL[1:0] Power-Down Control
Value | Description |
---|---|
0 | ODT disabled by DRAM during power. |
1 | ODT enabled by DRAM during power-down. |
Bits 1:0 – DQODT[1:0] On-Die Termination
Value | Description |
---|---|
0 | Disable (default) |
1 | RZQ/4 (optional for LPDDR3-1066 devices) |
2 | RZQ/2 |
3 | RZQ/1 |