18.4.17 DDR3PHY Mode Register 0 (MR0) (DDR2 Mode)
Name: | DDR3PHY_MR0_DDR2 |
Offset: | 0x40 |
Reset: | 0x00000A52 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
PD | WR[2:0] | DR | |||||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 0 | 1 | 0 | 1 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TM | CL[2:0] | BT | BL[2:0] | ||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 1 | 0 | 1 | 0 | 0 | 1 | 0 |
Bit 12 – PD Power-Down Control
Value | Description |
---|---|
0 | Fast exit |
1 | Slow exit |
Bits 11:9 – WR[2:0] Write Recovery
Note: tWR (ns) is the time from the first SDRAM positive clock edge after the last data-in pair of a write command, to when a precharge of the same bank can be issued.
Valid values are as follows. All other settings are reserved and must not be used.
Value | Description |
---|---|
1 | 2 |
2 | 3 |
3 | 4 |
4 | 5 |
5 | 6 |
Bit 8 – DR DLL Reset
Bit 7 – TM Operating Mode
Value | Description |
---|---|
0 | Normal operating mode |
1 | Test mode. Test mode is reserved for the manufacturer and must not be used. |
Bits 6:4 – CL[2:0] CAS Latency
Value | Description |
---|---|
2 | 2 |
3 | 3 |
4 | 4 |
5 | 5 |
6 | 6 |
Bit 3 – BT Burst Type
Value | Description |
---|---|
0 | Sequential burst |
1 | Interleaved burst |
Bits 2:0 – BL[2:0] Burst Length
Value | Description |
---|---|
2 | 4 |
3 | 8 |