18.4.12 DDR3PHY DRAM Configuration Register
Name: | DDR3PHY_DCR |
Offset: | 0x30 |
Reset: | 0x0000000B |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
DDR2T | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
DDRTYPE[1:0] | |||||||||
Access | R/W | R/W | |||||||
Reset | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
MPRDQ | PDQ[2:0] | DDR8BNK | DDRMD[2:0] | ||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 1 | 0 | 1 | 1 |
Bit 28 – DDR2T DDR 2T Timing
Bits 9:8 – DDRTYPE[1:0] LPDDR2 Type
Value | Description |
---|---|
0 | LPDDR2-S4 |
1 | LPDDR2-S2 |
Bit 7 – MPRDQ Multi-Purpose Register (MPR) DDR_D (DDR3 Only)
Value | Description |
---|---|
0 | Primary DDR_D drives out the data from MPR (0-1-0-1), non-primary DQs drive ‘0’. |
1 | Primary DDR_D and non-primary DDR_Dx drive the same data from MPR (0-1-0-1). |
Bits 6:4 – PDQ[2:0] Primary DDR_D (DDR3 Only)
Bit 3 – DDR8BNK DDR 8-Bank
Bits 2:0 – DDRMD[2:0] DDR Mode
Value | Description |
---|---|
1 | Reserved |
2 | DDR 2 |
3 | DDR 3 |
4 | LPDDR2 (Mobile DDR2) |
5 | LPDDR3 (Mobile DDR3) |