18.4.16 DDR3PHY Mode Register 0 (MR0) (DDR3 Mode)
Name: | DDR3PHY_MR0_DDR3 |
Offset: | 0x40 |
Reset: | 0x00000294 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
PD | WR[2:0] | DR | |||||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 0 | 1 | 0 | 1 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TM | CL3 | CL2 | CL1 | BT | CL0 | BL[1:0] | |||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 1 | 0 | 1 | 0 | 0 | 0 | 1 |
Bit 12 – PD Power-Down Control
Value | Description |
---|---|
0 | Slow exit (DLL off) |
1 | Fast exit (DLL on) |
Bits 11:9 – WR[2:0] Write Recovery
Note: tWR (ns) is the time from the first SDRAM positive clock edge after the last data-in pair of a write command, to when a precharge of the same bank can be issued.
Valid values are as follows. All other settings are reserved and must not be used.
Value | Description |
---|---|
1 | 5 |
2 | 6 |
3 | 7 |
4 | 8 |
5 | 10 |
6 | 12 |
Bit 8 – DR DLL Reset
Bit 7 – TM Operating Mode
Value | Description |
---|---|
0 | Normal operating mode |
1 | Test mode. Test mode is reserved for the manufacturer and must not be used. |
Bit 6 – CL3 CAS Latency
CL3, CL2, CL1, CL0= MR0 [6:4,2]
Valid values are as follows. All other settings are reserved and must not be used.
Value | Description |
---|---|
2 | 5 |
4 | 6 |
6 | 7 |
8 | 8 |
10 | 9 |
12 | 10 |
14 | 11 |
Bit 5 – CL2 CAS Latency
CL = MR0 [6:4, 2]
Bit 4 – CL1 CAS Latency
CL = MR0 [6:4, 2]
Bit 3 – BT Burst Type
Value | Description |
---|---|
0 | Sequential burst |
1 | Interleaved burst |
Bit 2 – CL0 CAS Latency
CL = MR0 [6:4, 2]
Bits 1:0 – BL[1:0] Burst Length
Determines the maximum number of column locations that can be accessed during a given read or write command. Valid values are as follows.
Value | Description |
---|---|
0 | 8 (fixed) |
1 | 4 or 8 (on the fly) |
2 | 4 (fixed) |
3 | Reserved |