18.4.65 DDR3PHY Data Byte General Status
Register 1
Name: | DDR3PHY_DXxGSR1 |
Offset: | 0x01C8 + x*0x40 [x=0..1] |
Reset: | 0x00000000 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| | | | | | | | | |
Access | | | | | | | | | |
Reset | | | | | | | | | |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| | | RVPASS[1:0] | | | | RVIERR | |
Access | | | R/W | R/W | | | | R/W | |
Reset | | | 0 | 0 | | | | 0 | |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| | | | RVERR | | | | | |
Access | | | | R/W | | | | | |
Reset | | | | 0 | | | | | |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | | DQSDFT[1:0] | | | | DFTERR | |
Access | | | R/W | R/W | | | | R/W | |
Reset | | | 0 | 0 | | | | 0 | |
Bits 21:20 – RVPASS[1:0] Read Valid Training Pass Count
The number of passing configurations
during read valid training.
Bit 16 – RVIERR Read Valid Training Intermittent Error
If set, indicates that there was an
intermittent error during read valid training of the byte, such as a pass was followed by a
fail then followed by another pass.
Bit 12 – RVERR Read Valid Training Error
If set, indicates that a valid read
valid placement could not be found during read valid training of the
byte.
Bits 5:4 – DQSDFT[1:0] DQS
Drift
Used to report the drift on the
read data strobe of the data byte.
Value | Description |
---|
0 |
No
drift |
1 |
90°
drift |
2 |
180°
drift |
3 |
270° drift or
more |
Bit 0 – DFTERR DQS Drift Error
If set, indicates that the byte read
data strobe has drifted by more than or equal to the drift limit set in
DDR3PHY_PGCR.